Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
LUX-top by ST QUADRAT Fall Protection
Anchor points
SDA-DS
LUX-top® SDA-DS - Pitched roof anchor point; stainless steel Dimensions: 404 x 35 mm; offset H=32 mm suitable for Eternit® roofing slates
...
LUX-top® SDA-DS - Pitched roof anchor point; stainless steel Dimensions: 404 x 35 mm; offset H=32 mm suitable for Eternit® roofing slates
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
101205000000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Item number
PARTNR
Item Description
ITEM_DESCRIPTION
Substrate
SUBSTRATE
Application
APPLICATION
Intended use
INTENDED_USE
Certified
CERTIFIED
Max number of Users
MAX_NUMBER_OF_USERS
USP
USP1
Instructions for use
INSTRUCTIONS_FOR_USE
Material
MATERIAL
Weight
WEIGHT [kg]
1
101205000000
Anchor point for pitched roofs and pitched roofs with slate covering
Timber
Pitched roof
As a single anchor point or in combination with temporary guide rope HA4
Certified in accordance with DIN EN 795:2012 (type A)
2
Also available with color coating
Instructions for use
Stainless steel (W1.4301 / AISI 304), corrosion resistance class CRC II in accordance with DIN EN 1993-1-4
0,400
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
LUX-top by ST QUADRAT Fall Protection
- LUX-top® SDA-DS
Order number
101205000000
Shorttext
Pitched roof anchor point; stainless steel Dimensions: 404 x 35 mm; offset H=32 mm suitable for Eternit® roofing slates
Latest change
01.10.2025 05:26:23
Unit
Keywords
Anchor
Anchor points
Fall Protection
Pitched roof
roofing
slates
stainless steel
Classifications
CNS
CNSERPBASE Object Properties